2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

309.55796-100

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Option
OPT
Material
MAT
d Inner Diameter
ID [mm]
D Outer Diameter
OD [mm]
B
B [mm]
L Groove Length
L [mm]
H Seal Height
H [mm]
L1
L1 [mm]
D1
D1 [mm]
R/R1 Groove Radius
R1 [mm]
R2
R2 [mm]
Pressure
PRES [bar]
Groove Option
GO
Weight
WEIGHT [g]
1
309.55796
309
Standard
Fluorine Rubber (FPM)
15.00
23.00
4.00
4.80
7.68
1.00
18.00
0.30
0.50
100
without Groove
3.11
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextDirt Wiper - Series 309 (Metric)
Sidste ændring19.10.2020 11:10:18
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties